(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Pipette 0.1 mL/0.2 mL

Volumetric Pipette 0.1 mL/0.2 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0814-11-53-51

  • Product Model
    Pipette
  • Capacity(ml)
    0.1
  • Materials
    Soda Lime Glasses
  • Gradations(ml)
    0.001
  • Length(mm)
    360(±10)
  • Maker Part Number
    27702
  • TGK Code
    0814115351
  • Color
    (ISO 1769): Green
  • Material Details
    Material: AR-GLAS® (Soda Lemon Glass)
  • Tolerable Error(mL)
    ±0.001
  • Specifications
    Graduated for Partial Delivery, A Class
  • Amount Of Content
    1 pc.
Part Number
0814-11-53-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 454.95

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Pipette
  • Capacity(ml)
    0.1
  • Materials
    Soda Lime Glasses
  • Gradations(ml)
    0.001
  • Length(mm)
    360(±10)
  • Maker Part Number
    27702
  • TGK Code
    0814115351
  • Color
    (ISO 1769): Green
  • Material Details
    Material: AR-GLAS® (Soda Lemon Glass)
  • Tolerable Error(mL)
    ±0.001
  • Specifications
    Graduated for Partial Delivery, A Class
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Graduated for partial delivery.
· Class A.

Specifications of 0814-11-53-51

  • Product Model
    Pipette
  • Capacity(ml)
    0.1
  • Materials
    Soda Lime Glasses
  • Gradations(ml)
    0.001
  • Length(mm)
    360(±10)
  • Maker Part Number
    27702
  • TGK Code
    0814115351
  • Color
    (ISO 1769): Green
  • Material Details
    Material: AR-GLAS® (Soda Lemon Glass)
  • Tolerable Error(mL)
    ±0.001
  • Specifications
    Graduated for Partial Delivery, A Class
  • Amount Of Content
    1 pc.
Part Number
0814-11-53-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 454.95

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1