(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable, Low-Cost Container 100 mL–2 L

Disposable, Low-Cost Container 100 mL–2 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0648-22-53-01

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    100
  • Materials
    PP
  • Height(mm)
    72
  • Outer Diameter(mm)
    47
  • TGK Code
    0648225301
  • Bottom Diameter(mm)
    54
  • Feature 1
    It can be stacked, so they take up less space.
  • Amount Of Content
    1 Pack (1000 pcs.)
Part Number
0648-22-53-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,599.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 1 Pack (1000 pcs.)

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    100
  • Materials
    PP
  • Height(mm)
    72
  • Outer Diameter(mm)
    47
  • TGK Code
    0648225301
  • Bottom Diameter(mm)
    54
  • Feature 1
    It can be stacked, so they take up less space.
  • Amount Of Content
    1 Pack (1000 pcs.)

Product Description

Disposable economy container from 100 mL to 2 L
Stackable for space saving.
[Materials]PP (Polypropylene)

Specifications of 0648-22-53-01

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    100
  • Materials
    PP
  • Height(mm)
    72
  • Outer Diameter(mm)
    47
  • TGK Code
    0648225301
  • Bottom Diameter(mm)
    54
  • Feature 1
    It can be stacked, so they take up less space.
  • Amount Of Content
    1 Pack (1000 pcs.)
Part Number
0648-22-53-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,599.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 1 Pack (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1