(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beaker Stainless Steel with One-Handle and Scale 100 mL–10 L

Beaker Stainless Steel with One-Handle and Scale 100 mL–10 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0419-32-01-58

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    100
  • Materials
    Stainless
  • Gradations(ml)
    25
  • Diameter(mm)
    51
  • Height(mm)
    58
  • TGK Code
    0419320158
  • Shape
    With One Hand
  • Footnote
    Lid is separate. (0419-32-01-01)
  • Amount Of Content
    1 pc.
Part Number
0419-32-01-58
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 389.32

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    100
  • Materials
    Stainless
  • Gradations(ml)
    25
  • Diameter(mm)
    51
  • Height(mm)
    58
  • TGK Code
    0419320158
  • Shape
    With One Hand
  • Footnote
    Lid is separate. (0419-32-01-01)
  • Amount Of Content
    1 pc.

Product Description

Graduated beaker with handle made entirely of SUS304 stainless steel through raising.
[Features]
· A type of measuring container in which the specified capacity is reached when the contents reach the topmost scale.
· The handle has an easy to hold shape. The 3 to 10 L types use piping, making them particularly sturdy.
* The product for sale is the main body only. The lid is sold separately.
[Applications]
· Used for measuring capacity and transporting materials/samples.

Specifications of 0419-32-01-58

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    100
  • Materials
    Stainless
  • Gradations(ml)
    25
  • Diameter(mm)
    51
  • Height(mm)
    58
  • TGK Code
    0419320158
  • Shape
    With One Hand
  • Footnote
    Lid is separate. (0419-32-01-01)
  • Amount Of Content
    1 pc.
Part Number
0419-32-01-58
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 389.32

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1