(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beaker SUS304, without Handle

Beaker SUS304, without Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0419-32-01-14

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    500
  • Materials
    Stainless
  • Gradations(ml)
    50
  • Diameter(mm)
    82
  • Height(mm)
    109
  • TGK Code
    0419320114
  • Material Details
    Made of SUS304
  • Maximum Diameter of Top Surface, including Beak(mm)
    90
  • Thickness(mm)
    0.6
  • Specifications
    No Hand
  • Amount Of Content
    1 pc.
Part Number
0419-32-01-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 770.00

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    500
  • Materials
    Stainless
  • Gradations(ml)
    50
  • Diameter(mm)
    82
  • Height(mm)
    109
  • TGK Code
    0419320114
  • Material Details
    Made of SUS304
  • Maximum Diameter of Top Surface, including Beak(mm)
    90
  • Thickness(mm)
    0.6
  • Specifications
    No Hand
  • Amount Of Content
    1 pc.

Product Description

A handle-free SUS304 stainless steel graduated beaker.
[Features]
· The specified capacity is reached when the contents reach the topmost scale.
[Applications]
· Used for measuring capacity and transporting materials/samples.

Specifications of 0419-32-01-14

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    500
  • Materials
    Stainless
  • Gradations(ml)
    50
  • Diameter(mm)
    82
  • Height(mm)
    109
  • TGK Code
    0419320114
  • Material Details
    Made of SUS304
  • Maximum Diameter of Top Surface, including Beak(mm)
    90
  • Thickness(mm)
    0.6
  • Specifications
    No Hand
  • Amount Of Content
    1 pc.
Part Number
0419-32-01-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 770.00

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1