(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Komagome Pipette, with PE Head 1 mL–10 mL

Fine Komagome Pipette, with PE Head 1 mL–10 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0416-22-27-32

  • Product Model
    Pipette
  • Capacity(ml)
    2
  • Gradations(ml)
    0.5
  • Length(mm)
    235
  • TGK Code
    0416222732
  • Tip Mouth Outer Diameter(mm)
    3.5
  • Specifications
    Design Registration Number: 375189
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
0416-22-27-32
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,152.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

16 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Model
    Pipette
  • Capacity(ml)
    2
  • Gradations(ml)
    0.5
  • Length(mm)
    235
  • TGK Code
    0416222732
  • Tip Mouth Outer Diameter(mm)
    3.5
  • Specifications
    Design Registration Number: 375189
  • Amount Of Content
    1 Pack (10 pcs)

Specifications of 0416-22-27-32

  • Product Model
    Pipette
  • Capacity(ml)
    2
  • Gradations(ml)
    0.5
  • Length(mm)
    235
  • TGK Code
    0416222732
  • Tip Mouth Outer Diameter(mm)
    3.5
  • Specifications
    Design Registration Number: 375189
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
0416-22-27-32
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,152.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

16 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1