(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Pipette Case 8S/8L/6L

Fine Pipette Case 8S/8L/6L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0405-57-05-17

  • Product Model
    Pipette
  • Materials
    PVC
  • Detail Types
    Single-Sided Drawer Type
  • External Dimensions(mm)
    190×530×310H
  • Internal Sizes(mm)
    84×511×67H
  • Maker Part Number
    8L
  • TGK Code
    0405570517
  • No. of Drawers
    8 (2 rows, 4 levels)
  • Footnote
    In addition to 8L, other images listed are 8S, 8LL, 6L.
  • Amount Of Content
    1 unit
Part Number
0405-57-05-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,747.52

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 7 Day(s) 1 unit

Basic Specifications

  • Product Model
    Pipette
  • Materials
    PVC
  • Detail Types
    Single-Sided Drawer Type
  • External Dimensions(mm)
    190×530×310H
  • Internal Sizes(mm)
    84×511×67H
  • Maker Part Number
    8L
  • TGK Code
    0405570517
  • No. of Drawers
    8 (2 rows, 4 levels)
  • Footnote
    In addition to 8L, other images listed are 8S, 8LL, 6L.
  • Amount Of Content
    1 unit

Product Description

Fine pipette case ideal for storing glass pipettes.
[Features]
·There is also cushioning material so it will not damage the pipette.

Specifications of 0405-57-05-17

  • Product Model
    Pipette
  • Materials
    PVC
  • Detail Types
    Single-Sided Drawer Type
  • External Dimensions(mm)
    190×530×310H
  • Internal Sizes(mm)
    84×511×67H
  • Maker Part Number
    8L
  • TGK Code
    0405570517
  • No. of Drawers
    8 (2 rows, 4 levels)
  • Footnote
    In addition to 8L, other images listed are 8S, 8LL, 6L.
  • Amount Of Content
    1 unit
Part Number
0405-57-05-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,747.52

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 7 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1