(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Syringe, with Graduation, 2 ml, 100 Pieces

Poly Syringe, with Graduation, 2 ml, 100 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0405-22-25-05

  • Product Model
    Dropper
  • Capacity(ml)
    2
  • Materials
    PE
  • Gradations(ml)
    0.1
  • Length(mm)
    135
  • Maker Part Number
    No.2ML
  • TGK Code
    0405222505
  • Summary
    With scale
  • Opening Inner Diameter(mm)
    Approx. 0.5-0.8 mm (Discrepancy Exists)
  • Footnote
    It will be the third product from the left of the image.
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
0405-22-25-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 611.74

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 Pack (100 pcs)

Basic Specifications

  • Product Model
    Dropper
  • Capacity(ml)
    2
  • Materials
    PE
  • Gradations(ml)
    0.1
  • Length(mm)
    135
  • Maker Part Number
    No.2ML
  • TGK Code
    0405222505
  • Summary
    With scale
  • Opening Inner Diameter(mm)
    Approx. 0.5-0.8 mm (Discrepancy Exists)
  • Footnote
    It will be the third product from the left of the image.
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

[Features]
· Graduated.

Specifications of 0405-22-25-05

  • Product Model
    Dropper
  • Capacity(ml)
    2
  • Materials
    PE
  • Gradations(ml)
    0.1
  • Length(mm)
    135
  • Maker Part Number
    No.2ML
  • TGK Code
    0405222505
  • Summary
    With scale
  • Opening Inner Diameter(mm)
    Approx. 0.5-0.8 mm (Discrepancy Exists)
  • Footnote
    It will be the third product from the left of the image.
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
0405-22-25-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 611.74

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1