(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0198-12-25-04 |
0198-12-25-05 |
0198-12-25-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maker Part Number | TGK Code | Outer Dimensions of Rack | Rack Height (mm) |
Rack Hole Diameter (mm) |
Kartell | Eppendorf | Soccorex | BRAND | Finnpipette | Biohit | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,843.81 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 7 Day(s) | 9585 | 0198122504 | - | - | - | ― | ― | ― | ― | ― | ― | 1 case (96 pcs x 10 racks) | ||
฿ 2,396.94 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 7 Day(s) | 9605 | 0198122505 | Body (Height: Approx. 24.5 mm; Length: Approx. 119.6 mm) Mid bulge width: Approx. 21.5 mm Lid (Height: 12.7 mm; Length: 116 mm) | - | - | ○ | ○ | ○ | ○ | ○ | ― | 1 case (96 pcs x 10 racks) | ||
฿ 4,103.41 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 7 Day(s) | 9641 | 0198122506 | - | Approximately 49 | Inner Diameter: Approx. 5 / Outer Diameter: Approx. 7.5 | ○ | ○ | ○ | ○ | ○ | ○ | 1 case (96 pcs x 10 racks) |
Kartell's wide range of rack-contained PP tips are compatible with not only the micro pipettes from the manufacturer, but also those from Gilson, Eppendorf, Soccorex, BRAND, Finnpipette, etc.
Part Number |
---|
0198-12-25-04 |
0198-12-25-05 |
0198-12-25-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maker Part Number | TGK Code | Outer Dimensions of Rack | Rack Height (mm) |
Rack Hole Diameter (mm) |
Kartell | Eppendorf | Soccorex | BRAND | Finnpipette | Biohit | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,843.81 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 7 Day(s) | 9585 | 0198122504 | - | - | - | ― | ― | ― | ― | ― | ― | 1 case (96 pcs x 10 racks) | ||
฿ 2,396.94 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 7 Day(s) | 9605 | 0198122505 | Body (Height: Approx. 24.5 mm; Length: Approx. 119.6 mm) Mid bulge width: Approx. 21.5 mm Lid (Height: 12.7 mm; Length: 116 mm) | - | - | ○ | ○ | ○ | ○ | ○ | ― | 1 case (96 pcs x 10 racks) | ||
฿ 4,103.41 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 7 Day(s) | 9641 | 0198122506 | - | Approximately 49 | Inner Diameter: Approx. 5 / Outer Diameter: Approx. 7.5 | ○ | ○ | ○ | ○ | ○ | ○ | 1 case (96 pcs x 10 racks) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?