(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Pipetter 50 mL

Safety Pipetter 50 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0047-12-01-01

  • Product Model
    Pipette
  • Capacity(ml)
    50
  • Materials
    Other
  • TGK Code
    0047120101
  • Hole Diameter(mm)
    5 to 8 (Bottom)
  • Color
    Green
  • Material Details
    Rubber
  • Amount Of Content
    1 pc.
Part Number
0047-12-01-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 718.89

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Pipette
  • Capacity(ml)
    50
  • Materials
    Other
  • TGK Code
    0047120101
  • Hole Diameter(mm)
    5 to 8 (Bottom)
  • Color
    Green
  • Material Details
    Rubber
  • Amount Of Content
    1 pc.

Specifications of 0047-12-01-01

  • Product Model
    Pipette
  • Capacity(ml)
    50
  • Materials
    Other
  • TGK Code
    0047120101
  • Hole Diameter(mm)
    5 to 8 (Bottom)
  • Color
    Green
  • Material Details
    Rubber
  • Amount Of Content
    1 pc.
Part Number
0047-12-01-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 718.89

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1