(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Muffle for crucible 90 mm to 120 mm Mullite

Muffle for crucible 90 mm to 120 mm Mullite

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0194-30-59-05

  • Product Model
    Crucible and Evaporation Tray
  • Other
    Option
  • Height(mm)
    54
  • Small Hole(φ mm)
    48
  • Large Hole(φ mm)
    95
  • Product Name
    90
  • TGK Code
    0194305905
  • Characteristics
    Since it is a mullite material with an increased alumina content, its refractoriness (fire resistance) was increased and damage was reduced. It has the same dimensions both above and below.
  • Amount Of Content
    1 Set
Part Number
0194-30-59-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,549.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 12 Day(s) 1 Set

Basic Specifications

  • Product Model
    Crucible and Evaporation Tray
  • Other
    Option
  • Height(mm)
    54
  • Small Hole(φ mm)
    48
  • Large Hole(φ mm)
    95
  • Product Name
    90
  • TGK Code
    0194305905
  • Characteristics
    Since it is a mullite material with an increased alumina content, its refractoriness (fire resistance) was increased and damage was reduced. It has the same dimensions both above and below.
  • Amount Of Content
    1 Set

Product Description

Boasts improved fire resistance and decreased breakage thanks to the mullite quality with higher content rate of alumina. The top and bottom parts have the same dimensions.

Specifications of 0194-30-59-05

  • Product Model
    Crucible and Evaporation Tray
  • Other
    Option
  • Height(mm)
    54
  • Small Hole(φ mm)
    48
  • Large Hole(φ mm)
    95
  • Product Name
    90
  • TGK Code
    0194305905
  • Characteristics
    Since it is a mullite material with an increased alumina content, its refractoriness (fire resistance) was increased and damage was reduced. It has the same dimensions both above and below.
  • Amount Of Content
    1 Set
Part Number
0194-30-59-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,549.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 12 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1