(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0129-31-85-41 |
0129-31-85-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Inner Diameter (mm) |
Maker Part Number | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,345.96 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 15 | 12 | PT2 | 0129318541 | 1 pc. | ||
฿ 1,781.35 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 21 | 17 | PT3 | 0129318542 | 1 pc. |
[Features]
Rigid balls made of stainless steel (SUS304).
Finished with glossy-polishing.
When putting them in a ball mill pot for grinding, mix 2 or more different sizes and put 1/3 or 1/2 of the pot capacity.
[Applications]
Please use them as balls for grinding and milling.
Part Number |
---|
0129-31-85-41 |
0129-31-85-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Inner Diameter (mm) |
Maker Part Number | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,345.96 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 15 | 12 | PT2 | 0129318541 | 1 pc. | ||
฿ 1,781.35 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 21 | 17 | PT3 | 0129318542 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?