(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Alumina 97 Tammann Pipe ACE-T2

Alumina 97 Tammann Pipe ACE-T2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0129-31-85-21

  • Product Model
    Other
  • Detail Types
    ACE Type
  • Length(mm)
    100
  • Outside Diameter(mm)
    15
  • Inner Diameter(mm)
    12
  • Maker Part Number
    ACE-T2
  • TGK Code
    0129318521
  • Materials
    97% aluminum purity
  • Amount Of Content
    1 pc.
Part Number
0129-31-85-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 417.56

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Detail Types
    ACE Type
  • Length(mm)
    100
  • Outside Diameter(mm)
    15
  • Inner Diameter(mm)
    12
  • Maker Part Number
    ACE-T2
  • TGK Code
    0129318521
  • Materials
    97% aluminum purity
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Alumina purity: 97%

Specifications of 0129-31-85-21

  • Product Model
    Other
  • Detail Types
    ACE Type
  • Length(mm)
    100
  • Outside Diameter(mm)
    15
  • Inner Diameter(mm)
    12
  • Maker Part Number
    ACE-T2
  • TGK Code
    0129318521
  • Materials
    97% aluminum purity
  • Amount Of Content
    1 pc.
Part Number
0129-31-85-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 417.56

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1