(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0129-31-75-01 |
0129-31-75-02 |
0129-31-75-03 |
0129-31-75-04 |
0129-31-75-11 |
0129-31-75-12 |
0129-31-75-13 |
0129-31-75-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sizes (mm) |
Other | Detail Types | Match | Maker Part Number | TGK Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,563.66 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 60×60×35H | - | Main Unit Only | - | ACE-60S | 0129317501 | Approximately 122 | 1 pc. | ||
฿ 2,129.66 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 90×90×50H | - | Main Unit Only | - | ACE-90S | 0129317502 | - | 1 pc. | ||
฿ 2,390.89 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 100×100×50H | - | Main Unit Only | - | ACE-100S | 0129317503 | - | 1 pc. | ||
฿ 2,565.04 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 120×120×50H | - | Main Unit Only | - | ACE-120S | 0129317504 | - | 1 pc. | ||
฿ 892.16 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 60 x 60 | ACE-60SC | 0129317511 | Approximately 102 | 1 pc. | ||
฿ 1,128.27 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 90 x 90 | ACE-90SC | 0129317512 | - | 1 pc. | ||
฿ 1,345.96 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 100 x 100 | ACE-100SC | 0129317513 | - | 1 pc. | ||
฿ 1,694.27 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 120 x 120 | ACE-120SC | 0129317514 | - | 1 pc. |
[Features]
· ACE alumina porcelain (standard).
· Alumina purity > 97%.
· (Purity) Boasts excellent resistance to acids, alkalis, corrosion, etc. Depending on the method of usage and the conditions, it can be used up to 1,500°C.
Part Number |
---|
0129-31-75-01 |
0129-31-75-02 |
0129-31-75-03 |
0129-31-75-04 |
0129-31-75-11 |
0129-31-75-12 |
0129-31-75-13 |
0129-31-75-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sizes (mm) |
Other | Detail Types | Match | Maker Part Number | TGK Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,563.66 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 60×60×35H | - | Main Unit Only | - | ACE-60S | 0129317501 | Approximately 122 | 1 pc. | ||
฿ 2,129.66 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 90×90×50H | - | Main Unit Only | - | ACE-90S | 0129317502 | - | 1 pc. | ||
฿ 2,390.89 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 100×100×50H | - | Main Unit Only | - | ACE-100S | 0129317503 | - | 1 pc. | ||
฿ 2,565.04 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | 120×120×50H | - | Main Unit Only | - | ACE-120S | 0129317504 | - | 1 pc. | ||
฿ 892.16 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 60 x 60 | ACE-60SC | 0129317511 | Approximately 102 | 1 pc. | ||
฿ 1,128.27 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 90 x 90 | ACE-90SC | 0129317512 | - | 1 pc. | ||
฿ 1,345.96 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 100 x 100 | ACE-100SC | 0129317513 | - | 1 pc. | ||
฿ 1,694.27 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 10 Day(s) | - | Option | Lid only | For 120 x 120 | ACE-120SC | 0129317514 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?