(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alumina, ACE Crucible Only, CA-1 to CA-4/Cylinder Type MM Stamp

Alumina, ACE Crucible Only, CA-1 to CA-4/Cylinder Type MM Stamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The product for sale is the main body only. The lid must be purchased separately.

Specifications of 0129-31-72-01

  • Product Model
    Crucible and Evaporation Tray
  • Capacity(ml)
    30
  • Detail Types
    ACE-BA Type Unit Only
  • Outside Diameter(mm)
    38
  • Height(mm)
    45
  • Maker Part Number
    CA-1
  • TGK Code
    0129317201
  • Characteristics
    ACE alumina porcelain (standard). Alumina purity: >97%. Level of (purity) acid/alkali/corrosion/etc. resistance varies depending on usage conditions/environment, but it can be used at around 1,500°C.
  • Amount Of Content
    1 pc.
Part Number
0129-31-72-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 372.33

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Crucible and Evaporation Tray
  • Capacity(ml)
    30
  • Detail Types
    ACE-BA Type Unit Only
  • Outside Diameter(mm)
    38
  • Height(mm)
    45
  • Maker Part Number
    CA-1
  • TGK Code
    0129317201
  • Characteristics
    ACE alumina porcelain (standard). Alumina purity: >97%. Level of (purity) acid/alkali/corrosion/etc. resistance varies depending on usage conditions/environment, but it can be used at around 1,500°C.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· ACE alumina porcelain (standard).
· Alumina purity: >97%.
· (Purity) Boasts excellent resistance to acids, alkalis, corrosion, etc. Depending on the method of usage and the conditions, it can be used up to 1,500°C.

Specifications of 0129-31-72-01

  • Product Model
    Crucible and Evaporation Tray
  • Capacity(ml)
    30
  • Detail Types
    ACE-BA Type Unit Only
  • Outside Diameter(mm)
    38
  • Height(mm)
    45
  • Maker Part Number
    CA-1
  • TGK Code
    0129317201
  • Characteristics
    ACE alumina porcelain (standard). Alumina purity: >97%. Level of (purity) acid/alkali/corrosion/etc. resistance varies depending on usage conditions/environment, but it can be used at around 1,500°C.
  • Amount Of Content
    1 pc.
Part Number
0129-31-72-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 372.33

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1