(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Alumina, ACE Crucible Only, BA-0 to BA-5/Cylinder Type MM Stamp

Alumina, ACE Crucible Only, BA-0 to BA-5/Cylinder Type MM Stamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The product for sale is the main body only. The lid must be purchased separately.
  • From :
    ฿ 349.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0129-31-71-01
0129-31-71-02
0129-31-71-05
0129-31-71-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Height
(mm)
Maker Part Number TGK Code Dimension Details Amount Of Content

฿ 372.33

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 30 46 36 BA-1 0129317101 - 1 pc.

฿ 620.79

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 50 54 43 BA-2 0129317102 - 1 pc.

฿ 1,476.58

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 280 88 72 BA-5 0129317105 - 1 pc.

฿ 349.41

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 15 36 27 BA-0 0129317109 20 (bottom external diameter) 1 pc.

Basic Specifications

  • Product Model
    Crucible and Evaporation Tray
  • Detail Types
    ACE-BA Type Unit Only
  • Characteristics
    ACE alumina porcelain (standard). Alumina purity: >97%. Level of (purity) acid/alkali/corrosion/etc. resistance varies depending on usage conditions/environment, but it can be used at around 1,500°C.
  • Note
    Precautions when using an alumina porcelain material saggar have been listed below. Please be sure to read them. (1) During use, please ensure a heating speed which is as gentle as you can achieve, and avoid any sudden temperature rise. Also, depending on the maximum operating temperature, retention time, heating speed, substances which get hot or melt, metals, glass, and so on, a safe operating temperature cannot be specified. Please decide on a safe operating temperature and rise speed in every kind of experiment at the location where the persons in charge of the experiments will be using it. (2) There is a risk of damage if an alumina crucible, saggar, Tammann tube or the like, is suddenly introduced into an electric oven, or another such oven, which has been kept at a high temperature. Please heat slowly. (3) Since the coefficient of thermal expansion of alumina porcelain is greater than that of a porcelain crucible, when heating or introducing into an oven, please take exhaustive care. (4) Please select the material to use for the crucible and saggar according to the experimental materials. For experiments which cannot tolerate contamination or reactions, please use materials of high purity.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· ACE alumina porcelain (standard).
· Alumina purity: >97%.
· (Purity) Boasts excellent resistance to acids, alkalis, corrosion, etc. Depending on the method of usage and the conditions, it can be used up to 1,500°C.

Part Number
0129-31-71-01
0129-31-71-02
0129-31-71-05
0129-31-71-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Height
(mm)
Maker Part Number TGK Code Dimension Details Amount Of Content

฿ 372.33

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 30 46 36 BA-1 0129317101 - 1 pc.

฿ 620.79

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 50 54 43 BA-2 0129317102 - 1 pc.

฿ 1,476.58

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 280 88 72 BA-5 0129317105 - 1 pc.

฿ 349.41

CRUSHING/MIXING/POWDERING 1 Piece(s) 7 Day(s) 15 36 27 BA-0 0129317109 20 (bottom external diameter) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1