(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zirconia YTZ Ball (Diameter 0.2 to 25 mm)

Zirconia YTZ Ball (Diameter 0.2 to 25 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,171.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-66-26
0696-30-66-27
0696-30-66-28
0696-30-66-29
0696-30-66-33
0696-30-66-34
0696-30-66-39
0696-30-66-42
0696-30-66-44
0696-30-66-46
0696-30-66-48
0696-30-66-49
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
TGK Code Contents

฿ 21,781.16

CRUSHING/MIXING/POWDERING 1 Piece(s) 17 Day(s) 0.2 0696-30-66-26 1 pc.

฿ 10,954.02

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 0.3 0696-30-66-27 1 Pack (1 kg)

฿ 10,244.84

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 0.4 0696-30-66-28 1 Pack (1 kg)

฿ 8,921.14

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 0.5 0696-30-66-29 1 Pack (1 kg)

฿ 8,448.35

CRUSHING/MIXING/POWDERING 1 Piece(s) 24 Day(s) 0.8 0696-30-66-33 1 Pack (1 kg)

฿ 8,353.68

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 1 0696-30-66-34 1 Pack (1 kg)

฿ 8,023.21

CRUSHING/MIXING/POWDERING 1 Piece(s) 15 Day(s) 2 0696-30-66-39 1 Pack (1 kg)

฿ 7,880.88

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 3 0696-30-66-42 1 Pack (1 kg)

฿ 7,408.10

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 5 0696-30-66-44 1 Pack (1 kg)

฿ 7,171.70

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 10 0696-30-66-46 1 Pack (1 kg)

฿ 7,833.85

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 20 0696-30-66-48 1 Pack (1 kg)

฿ 7,833.85

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 25 0696-30-66-49 1 Pack (1 kg)

Basic Specifications

  • Product Model
    Grinder
  • Applications
    High Abrasion Resistance, High Toughness
  • Characteristics
    The crushing time can be shortened significantly because of its superior pulverizing effect. It has been designed for cost-effectiveness with a long life due to its excellent wear resistance. It has a clearly superior capability when used for wet grinding and dispersion of high-viscosity, high-specific gravity media, and is suited for medium agitation mills because of its high strength, toughness, and low medium abrasion loss. Visual samples are also output. It possesses high wear resistance and toughness.
  • Packing Unit
    1(kg)
  • Chemical Composition
    Y2O3-ZrO2
  • Density
    6.0
  • Hardness (HV10)
    1250
  • Fracture Toughness
    6.0
  • Abrasion Rate when Rubbing with Nothing in the Mill
    0.4

Product Description

High wear resistant zirconia grinding ball.
[Features]
· Dense quality.
· Zirconia grinding / dispersion balls made of high-density, high-strength, high-toughness, and excellent wear resistance consisting of a fine structure.
· Excellent grinding / dispersion efficiency, and the processing time can be shortened.
· Excellent abrasion-resistance and minimizes contamination to the crushed objects.
· High sphericity, smooth surface, and sharp grit size distribution enable highly accurate grinding and dispersion.
[Usage]
· As the grinding media of crushing machines of screw mills, etc., mainly used for humid type grinding.

Part Number
0696-30-66-26
0696-30-66-27
0696-30-66-28
0696-30-66-29
0696-30-66-33
0696-30-66-34
0696-30-66-39
0696-30-66-42
0696-30-66-44
0696-30-66-46
0696-30-66-48
0696-30-66-49
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
TGK Code Contents

฿ 21,781.16

CRUSHING/MIXING/POWDERING 1 Piece(s) 17 Day(s) 0.2 0696-30-66-26 1 pc.

฿ 10,954.02

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 0.3 0696-30-66-27 1 Pack (1 kg)

฿ 10,244.84

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 0.4 0696-30-66-28 1 Pack (1 kg)

฿ 8,921.14

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 0.5 0696-30-66-29 1 Pack (1 kg)

฿ 8,448.35

CRUSHING/MIXING/POWDERING 1 Piece(s) 24 Day(s) 0.8 0696-30-66-33 1 Pack (1 kg)

฿ 8,353.68

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 1 0696-30-66-34 1 Pack (1 kg)

฿ 8,023.21

CRUSHING/MIXING/POWDERING 1 Piece(s) 15 Day(s) 2 0696-30-66-39 1 Pack (1 kg)

฿ 7,880.88

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 3 0696-30-66-42 1 Pack (1 kg)

฿ 7,408.10

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 5 0696-30-66-44 1 Pack (1 kg)

฿ 7,171.70

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 10 0696-30-66-46 1 Pack (1 kg)

฿ 7,833.85

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 20 0696-30-66-48 1 Pack (1 kg)

฿ 7,833.85

CRUSHING/MIXING/POWDERING 1 Piece(s) 9 Day(s) 25 0696-30-66-49 1 Pack (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1