(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover for Combustion Boat C Type

Cover for Combustion Boat C Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0696-30-42-03

  • Product Model
    Other
  • Length(mm)
    60
  • Outer Width(mm)
    19
  • Product Name
    C Type
  • TGK Code
    0696-30-42-03
  • Inside Width(mm)
    14.5
  • Contents
    1 Box (100 pcs)
Part Number
0696-30-42-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,219.51

CRUSHING/MIXING/POWDERING 1 Piece(s) 10 Day(s) 1 Box (100 pcs)

Basic Specifications

  • Product Model
    Other
  • Length(mm)
    60
  • Outer Width(mm)
    19
  • Product Name
    C Type
  • TGK Code
    0696-30-42-03
  • Inside Width(mm)
    14.5
  • Contents
    1 Box (100 pcs)

Product Description

Porcelain boat cover for crushing, mixing, and powder research equipment.
[Features]
·Substantia compact.
·Excellent heat, impact, and corrosion resistance.
·Cover for combustion boat.
[Applications]
·It can be used as a lid for a combustion boat.

Specifications of 0696-30-42-03

  • Product Model
    Other
  • Length(mm)
    60
  • Outer Width(mm)
    19
  • Product Name
    C Type
  • TGK Code
    0696-30-42-03
  • Inside Width(mm)
    14.5
  • Contents
    1 Box (100 pcs)
Part Number
0696-30-42-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,219.51

CRUSHING/MIXING/POWDERING 1 Piece(s) 10 Day(s) 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1