(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Combustion CB Boat (30 to 140 mm)

Combustion CB Boat (30 to 140 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,734.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-41-01
0696-30-41-09
0696-30-41-10
0696-30-41-11
0696-30-41-12
0696-30-41-13
0696-30-41-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Height
(mm)
Width
(mm)
Maker Part Number TGK Code Specifications Contents

฿ 2,633.16

CRUSHING/MIXING/POWDERING 1 Piece(s) 10 Day(s) 30 4 6 1 0696-30-41-01 - 1 Box (50 pcs)

฿ 1,734.61

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 105 10 16 12 0696-30-41-09 - 1 Box (10 pcs)

฿ 5,233.50

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 140 12 20 10A 0696-30-41-10 - 1 Box (10 pcs)

฿ 5,233.50

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 60 9 12 2 0696-30-41-11 - 1 Box (100 pcs)

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 80 12 16 5 0696-30-41-12 - 1 Box (50 pcs)

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 10 Day(s) 88 10 16 6 0696-30-41-13 Without Knob 1 Box (50 pcs)

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 80 10 13.5 6A 0696-30-41-14 - 1 Box (50 pcs)

Basic Specifications

  • Product Model
    Other
  • Characteristics
    Combustion boat for SSA-H, SSA-S also available.
  • Operating Temperature(°C)
    1450

Product Description

Magnetic board of grinding, mixing and powder research equipment.
[Features]
· Heat shock resistance performance.
· Combustion board with excellent corrosion resistance.
· Dense quality.
[Usage]
· When heat treatment is done in a horizontal tubular furnace, the product can be used as a container to place an object to be heated.

Part Number
0696-30-41-01
0696-30-41-09
0696-30-41-10
0696-30-41-11
0696-30-41-12
0696-30-41-13
0696-30-41-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Height
(mm)
Width
(mm)
Maker Part Number TGK Code Specifications Contents

฿ 2,633.16

CRUSHING/MIXING/POWDERING 1 Piece(s) 10 Day(s) 30 4 6 1 0696-30-41-01 - 1 Box (50 pcs)

฿ 1,734.61

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 105 10 16 12 0696-30-41-09 - 1 Box (10 pcs)

฿ 5,233.50

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 140 12 20 10A 0696-30-41-10 - 1 Box (10 pcs)

฿ 5,233.50

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 60 9 12 2 0696-30-41-11 - 1 Box (100 pcs)

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 80 12 16 5 0696-30-41-12 - 1 Box (50 pcs)

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 10 Day(s) 88 10 16 6 0696-30-41-13 Without Knob 1 Box (50 pcs)

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 80 10 13.5 6A 0696-30-41-14 - 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1