(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crucible with Drop Lid for Measuring Volatility

Crucible with Drop Lid for Measuring Volatility

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0696-30-31-01

  • Product Model
    Crucible and Evaporation Tray
  • Inner Diameter(mm)
    25
  • Height(mm)
    30
  • TGK Code
    0696-30-31-01
  • Specifications
    With Drop Cover, Platinum Crucible Type
  • Shape
    Crucible and Lid
  • Bottom Diameter(mm)
    15
  • Contents
    1 Box (5 Sets)
Part Number
0696-30-31-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 1 Box (5 Sets)

Basic Specifications

  • Product Model
    Crucible and Evaporation Tray
  • Inner Diameter(mm)
    25
  • Height(mm)
    30
  • TGK Code
    0696-30-31-01
  • Specifications
    With Drop Cover, Platinum Crucible Type
  • Shape
    Crucible and Lid
  • Bottom Diameter(mm)
    15
  • Contents
    1 Box (5 Sets)

Product Description

A crucible with a drop down lid

Specifications of 0696-30-31-01

  • Product Model
    Crucible and Evaporation Tray
  • Inner Diameter(mm)
    25
  • Height(mm)
    30
  • TGK Code
    0696-30-31-01
  • Specifications
    With Drop Cover, Platinum Crucible Type
  • Shape
    Crucible and Lid
  • Bottom Diameter(mm)
    15
  • Contents
    1 Box (5 Sets)
Part Number
0696-30-31-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 3,342.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 1 Box (5 Sets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1