(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0696-30-06-11 |
0696-30-06-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Detail Types | Outside Diameter (mm) |
Height (mm) |
Applicable Body (mm) |
Maker Part Number | TGK Code | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 968.63 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 8 Day(s) | 30 | Body only | 46 | 36 | - | B1 | 0696-30-06-11 | 1 pc. | ||
฿ 597.34 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 8 Day(s) | - | Lid only | - | - | B1 | For B1 | 0696-30-06-63 | 1 pc. |
Highly pure alumina crucible lid.
[Features]
· Dense quality.
· Excellent heat-resistance and high strength at high temperatures.
· High heat conduction and excellent thermal shock resistance.
· Stable against chemicals and molten metals, and has excellent corrosion resistance at high temperatures.
· Extremely stable in oxidizing and reducing atmosphere at high temperatures.
· Great electrical insulation performance at high temperatures.
[Usage]
· Can be used as crucibles and lids for heat treatment.
Part Number |
---|
0696-30-06-11 |
0696-30-06-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Detail Types | Outside Diameter (mm) |
Height (mm) |
Applicable Body (mm) |
Maker Part Number | TGK Code | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 968.63 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 8 Day(s) | 30 | Body only | 46 | 36 | - | B1 | 0696-30-06-11 | 1 pc. | ||
฿ 597.34 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 8 Day(s) | - | Lid only | - | - | B1 | For B1 | 0696-30-06-63 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?