(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Dish 240–370 mm

Stainless Steel Square Dish 240–370 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0419-32-22-50

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • TGK Code
    0419322250
  • External Dimensions(mm)
    275 x 275 x 23 H (bottom dimension 240)
  • Standard
    270
  • Amount Of Content
    1 pc.
Part Number
0419-32-22-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 499.68

METAL CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • TGK Code
    0419322250
  • External Dimensions(mm)
    275 x 275 x 23 H (bottom dimension 240)
  • Standard
    270
  • Amount Of Content
    1 pc.

Product Description

A square SUS304 deep type tray.
[Features]
· An SUS304 metal container. SUS304, even among stainless steel materials, boasts excellent corrosion resistance, weldability and mechanical strength.
[Applications]
· Used for transporting and storing materials/samples.

Specifications of 0419-32-22-50

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • TGK Code
    0419322250
  • External Dimensions(mm)
    275 x 275 x 23 H (bottom dimension 240)
  • Standard
    270
  • Amount Of Content
    1 pc.
Part Number
0419-32-22-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 499.68

METAL CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1