(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0419-32-07-88 |
0419-32-07-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | TGK Code | External Dimensions (mm) |
Bottom Dimension (mm) |
Detail Types | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,925.00 |
METAL CONTAINERS | 1 Piece(s) | 20 Day(s) | 0419320788 | 511×380×23 | Approx. 485 X 350 | 20-inch | 1 pc. | ||
฿ 2,475.00 |
METAL CONTAINERS | 1 Piece(s) | 20 Day(s) | 0419320790 | 562×415×23 | - | 22-Inch models | 1 pc. |
Deep type SUS430 stainless steel vats.
[Features]
· A general purpose type stainless steel SUS430 metal container with excellent corrosion resistance.
[Applications]
· Used for transporting and storing materials/samples.
Part Number |
---|
0419-32-07-88 |
0419-32-07-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | TGK Code | External Dimensions (mm) |
Bottom Dimension (mm) |
Detail Types | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,925.00 |
METAL CONTAINERS | 1 Piece(s) | 20 Day(s) | 0419320788 | 511×380×23 | Approx. 485 X 350 | 20-inch | 1 pc. | ||
฿ 2,475.00 |
METAL CONTAINERS | 1 Piece(s) | 20 Day(s) | 0419320790 | 562×415×23 | - | 22-Inch models | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?