(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Drain Bat 4 Sheets to 21 Sheets

Water Drain Bat 4 Sheets to 21 Sheets

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0153-32-06-02

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • Maker Part Number
    33406
  • TGK Code
    0153320602
  • Thickness(mm)
    (Plate) 0.7
  • Detail Types
    6 Sheets
  • Sizes(mm)
    476×332×48H
  • Detailed Materials
    18-8(SUS304)
  • Amount Of Content
    1 pc.
Part Number
0153-32-06-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,128.00

METAL CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • Maker Part Number
    33406
  • TGK Code
    0153320602
  • Thickness(mm)
    (Plate) 0.7
  • Detail Types
    6 Sheets
  • Sizes(mm)
    476×332×48H
  • Detailed Materials
    18-8(SUS304)
  • Amount Of Content
    1 pc.

Product Description

Stainless steel vat drainage trays.

Specifications of 0153-32-06-02

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • Maker Part Number
    33406
  • TGK Code
    0153320602
  • Thickness(mm)
    (Plate) 0.7
  • Detail Types
    6 Sheets
  • Sizes(mm)
    476×332×48H
  • Detailed Materials
    18-8(SUS304)
  • Amount Of Content
    1 pc.
Part Number
0153-32-06-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,128.00

METAL CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1