(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Round Dish 40φ–200φ

Stainless Steel Round Dish 40φ–200φ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0419-32-22-39

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • Outer Diameter x Depth(mm)
    52×8
  • TGK Code
    0419322239
  • Bottom Outer Diameter(mm)
    35
  • Standard
    50
  • Detailed Materials
    Made with SUS 304
  • Amount Of Content
    1 pc.
Part Number
0419-32-22-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 113.27

METAL CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • Outer Diameter x Depth(mm)
    52×8
  • TGK Code
    0419322239
  • Bottom Outer Diameter(mm)
    35
  • Standard
    50
  • Detailed Materials
    Made with SUS 304
  • Amount Of Content
    1 pc.

Product Description

A stainless steel round dish (ø40 to ø200).

Specifications of 0419-32-22-39

  • Product Model
    Vat, Tray
  • Materials
    Stainless
  • Outer Diameter x Depth(mm)
    52×8
  • TGK Code
    0419322239
  • Bottom Outer Diameter(mm)
    35
  • Standard
    50
  • Detailed Materials
    Made with SUS 304
  • Amount Of Content
    1 pc.
Part Number
0419-32-22-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 113.27

METAL CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1