(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Can, with Screw Lid / 80 Storage Can, SUS304

Storage Can, with Screw Lid / 80 Storage Can, SUS304

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0419-32-03-63

  • Product Model
    Small Container
  • Capacity
    280ml
  • Materials
    Stainless
  • Outer Diameter x Height(mm)
    72×95
  • TGK Code
    0419320363
  • Detail Types
    Regular Type
  • Product Name
    Large
  • Characteristics
    Install a separately sold Viton packing to make it a simple sealed container.
  • Amount Of Content
    1 pc.
Part Number
0419-32-03-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 485.42

METAL CONTAINERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Model
    Small Container
  • Capacity
    280ml
  • Materials
    Stainless
  • Outer Diameter x Height(mm)
    72×95
  • TGK Code
    0419320363
  • Detail Types
    Regular Type
  • Product Name
    Large
  • Characteristics
    Install a separately sold Viton packing to make it a simple sealed container.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Adding a separately sold Viton gasket (model number: 0419-32-03-99) to the 80 type turns it into an airtight container.

Specifications of 0419-32-03-63

  • Product Model
    Small Container
  • Capacity
    280ml
  • Materials
    Stainless
  • Outer Diameter x Height(mm)
    72×95
  • TGK Code
    0419320363
  • Detail Types
    Regular Type
  • Product Name
    Large
  • Characteristics
    Install a separately sold Viton packing to make it a simple sealed container.
  • Amount Of Content
    1 pc.
Part Number
0419-32-03-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 485.42

METAL CONTAINERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1