Screw Cap Bottle Brown With Red Cap 25 mL–2 L

Brand :
SHIBATAKAGAKU

Caution

    Product Description

    [Features]
    · Screw top bottles are multi-purpose bottles commonly used as storage containers for high purity medicines, reagents and standard analysis solutions in biotechnology and other fields.
    · Made using borosilicate glass-1 equivalent DURAN material (JIS R 3503 [1994]).
    · A brown screw top bottle (DURAN) which has been dyed brown to ensure a light shielding effect is also available.
    · DURAN is a registered trademark of the German SCHOTT group.
    · All caps use ISO screw threads (GL).
    · Select a cap that best fits the intended application.
    · The bottom of the bottle has been made slightly spherical, decreasing the contact area with the surface beneath.
    · Features a uniform thickness for increased mechanical strength.
    · The red caps are made of polybutylene terephthalate (GL-25, 32) or phenol resin (GL-45). The packing seals are PTFE lined while the red pouring rings are made of ETFE.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat