(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Identification Wash Bottle 250 mL–500 mL

Identification Wash Bottle 250 mL–500 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0814-22-19-15

  • Product Model
    Washing Bottle
  • Capacity
    250ml
  • Color
    White
  • Form / Shape
    Wide-mouthed
  • Inner Diameter
    34mm
  • External Dimensions(mm)
    60φ X 200H (Including nozzle)
  • Chemical Name
    Distilled Water
  • Maker Part Number
    144018
  • TKG Code
    0814221915
  • Materials
    LDPE-Made
  • Specifications
    Ventilation valve (metal ball) included at the bottom of the lid.
  • Feature 1
    Ventilation valve (metal ball) included to prevent leakage of liquid organic solvents.
  • Amount Of Content
    1 pc.
Part Number
0814-22-19-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Color Inner Diameter External Dimensions
(mm)
Chemical Name Maker Part Number TKG Code Specifications Amount Of Content

฿ 519.63

RESIN SPECIAL CONTAINERS 1 Piece(s) 20 Day(s) 250ml White 34mm 60φ X 200H (Including nozzle) Distilled Water 144018 0814221915 Ventilation valve (metal ball) included at the bottom of the lid. 1 pc.

Basic Specifications

  • Product Model
    Washing Bottle
  • Form / Shape
    Wide-mouthed
  • Materials
    LDPE-Made
  • Feature 1
    Ventilation valve (metal ball) included to prevent leakage of liquid organic solvents.
  • Amount Of Content
    1 pc.

Product Description

A spray type plastic bottle with a lid.
[Features]
· A resin-made special container with information about the liquid displayed on the container.
· The CAS No., NFPA code and hazard code are indicated on the bottle.
[Applications]
· Used for rinsing and washing glass instruments, etc.

Specifications of 0814-22-19-15

  • Product Model
    Washing Bottle
  • Capacity
    250ml
  • Color
    White
  • Form / Shape
    Wide-mouthed
  • Inner Diameter
    34mm
  • External Dimensions(mm)
    60φ X 200H (Including nozzle)
  • Chemical Name
    Distilled Water
  • Maker Part Number
    144018
  • TKG Code
    0814221915
  • Materials
    LDPE-Made
  • Specifications
    Ventilation valve (metal ball) included at the bottom of the lid.
  • Feature 1
    Ventilation valve (metal ball) included to prevent leakage of liquid organic solvents.
  • Amount Of Content
    1 pc.
Part Number
0814-22-19-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Color Inner Diameter External Dimensions
(mm)
Chemical Name Maker Part Number TKG Code Specifications Amount Of Content

฿ 519.63

RESIN SPECIAL CONTAINERS 1 Piece(s) 20 Day(s) 250ml White 34mm 60φ X 200H (Including nozzle) Distilled Water 144018 0814221915 Ventilation valve (metal ball) included at the bottom of the lid. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1