- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 402006
-
- Product Model
- Container
-
- Size(mm)
- 115×190×55H
-
- Square Dimension(mm Angle)
- 20.0
-
- Number of Partitions(Pieces)
- 40
-
- Type
- FC-2 Set
-
- TKG Code
- 0717-04-30-02
-
- Partition
- No.2×1
-
- Body
- B
-
- Characteristics
- Special synthetic resin enables use for freeze-resistant storage (down to -85°C). The inner partitions are removable for assembly as needed. Can also be stacked.
-
- Partition Height(mm)
- 20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 708.00
|
RESIN SPECIAL CONTAINERS
|
1 Piece(s)
|
|
5 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Container
-
- Size(mm)
- 115×190×55H
-
- Square Dimension(mm Angle)
- 20.0
-
- Number of Partitions(Pieces)
- 40
-
- Type
- FC-2 Set
-
- TKG Code
- 0717-04-30-02
-
- Partition
- No.2×1
-
- Body
- B
-
- Characteristics
- Special synthetic resin enables use for freeze-resistant storage (down to -85°C). The inner partitions are removable for assembly as needed. Can also be stacked.
-
- Partition Height(mm)
- 20
-
- Amount Of Content
- 1 pc.
Product Description
Functional storage improves work efficiency. No. 1 in market share.
* Caution*
This product is just the main body. The lid is sold separately.
Specifications of 402006
-
- Product Model
- Container
-
- Size(mm)
- 115×190×55H
-
- Square Dimension(mm Angle)
- 20.0
-
- Number of Partitions(Pieces)
- 40
-
- Type
- FC-2 Set
-
- TKG Code
- 0717-04-30-02
-
- Partition
- No.2×1
-
- Body
- B
-
- Characteristics
- Special synthetic resin enables use for freeze-resistant storage (down to -85°C). The inner partitions are removable for assembly as needed. Can also be stacked.
-
- Partition Height(mm)
- 20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 708.00
|
RESIN SPECIAL CONTAINERS
|
1 Piece(s)
|
|
5 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?