(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Irrigator, Made of PE 2 L

Fine Irrigator, Made of PE 2 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0927-23-55-07

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    2000mL
  • Body Diameter x Height(mm)
    124φ×300
  • TGK Code
    0927235507
  • Foot Diameter(mm)
    11
  • Materials
    SUS430 (suspending bracket)
  • Specifications
    With Lid, With Suspension Bracket
  • Amount Of Content
    1 pc.
Part Number
0927-23-55-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,659.00

RESIN CONTAINERS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    2000mL
  • Body Diameter x Height(mm)
    124φ×300
  • TGK Code
    0927235507
  • Foot Diameter(mm)
    11
  • Materials
    SUS430 (suspending bracket)
  • Specifications
    With Lid, With Suspension Bracket
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Includes a lid.
· Includes a hanging bracket (SUS430).

Specifications of 0927-23-55-07

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    2000mL
  • Body Diameter x Height(mm)
    124φ×300
  • TGK Code
    0927235507
  • Foot Diameter(mm)
    11
  • Materials
    SUS430 (suspending bracket)
  • Specifications
    With Lid, With Suspension Bracket
  • Amount Of Content
    1 pc.
Part Number
0927-23-55-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,659.00

RESIN CONTAINERS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1