(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Route Square Bottle 1 L–5 L

High Route Square Bottle 1 L–5 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0715-22-03-05

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    5L
  • Bore Diameter(mm)
    109
  • Maker Part Number
    M1-051-05
  • TGK Code
    0715220305
  • Thread Outer Diameter(mm)
    120
  • Outside Dimension(mm)
    160
  • Height(mm)
    246
  • Materials
    Main Body/Inner Plug: Polyethylene / Cap: Polypropylene
  • Feature 1
    Square container of wide opening type.
  • Amount Of Content
    1 pc.
Part Number
0715-22-03-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 715.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    5L
  • Bore Diameter(mm)
    109
  • Maker Part Number
    M1-051-05
  • TGK Code
    0715220305
  • Thread Outer Diameter(mm)
    120
  • Outside Dimension(mm)
    160
  • Height(mm)
    246
  • Materials
    Main Body/Inner Plug: Polyethylene / Cap: Polypropylene
  • Feature 1
    Square container of wide opening type.
  • Amount Of Content
    1 pc.

Product Description

A wide-mouthed square container.

Specifications of 0715-22-03-05

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    5L
  • Bore Diameter(mm)
    109
  • Maker Part Number
    M1-051-05
  • TGK Code
    0715220305
  • Thread Outer Diameter(mm)
    120
  • Outside Dimension(mm)
    160
  • Height(mm)
    246
  • Materials
    Main Body/Inner Plug: Polyethylene / Cap: Polypropylene
  • Feature 1
    Square container of wide opening type.
  • Amount Of Content
    1 pc.
Part Number
0715-22-03-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 715.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1