(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Narrow-Mouthed Bottle Made of PE, Capacity 30 ml to 20 L, White and Brown

Narrow-Mouthed Bottle Made of PE, Capacity 30 ml to 20 L, White and Brown

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0358-22-01-07

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    2000mL
  • Body Diameter x Height(mm)
    124.5φ×257
  • Bore Diameter(mm)
    35
  • Maker Part Number
    02-003-20-00
  • TGK Code
    0358220107
  • Color
    White
  • Graduation Lines(mL)
    250
  • Materials
    PE (Polyethylene)
  • Feature 1
    Comes with an inner plug
  • Amount Of Content
    1 pc.
Part Number
0358-22-01-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 169.00

RESIN CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    2000mL
  • Body Diameter x Height(mm)
    124.5φ×257
  • Bore Diameter(mm)
    35
  • Maker Part Number
    02-003-20-00
  • TGK Code
    0358220107
  • Color
    White
  • Graduation Lines(mL)
    250
  • Materials
    PE (Polyethylene)
  • Feature 1
    Comes with an inner plug
  • Amount Of Content
    1 pc.

Product Description

A narrow-mouth white or brown resin container.
[Features]
· A long-time best-selling standard bottle with an inner stopper that does not easily leak the contents.
[Applications]
· Selectable from a wide variety depending on the application, such as physics and chemistry, engineering or medical use.

Specifications of 0358-22-01-07

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    2000mL
  • Body Diameter x Height(mm)
    124.5φ×257
  • Bore Diameter(mm)
    35
  • Maker Part Number
    02-003-20-00
  • TGK Code
    0358220107
  • Color
    White
  • Graduation Lines(mL)
    250
  • Materials
    PE (Polyethylene)
  • Feature 1
    Comes with an inner plug
  • Amount Of Content
    1 pc.
Part Number
0358-22-01-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 169.00

RESIN CONTAINERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1