(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Square Bottle Wide Opening Scale 25 mL–1 L (0198-22-03-06)

Square Bottle Wide Opening Scale 25 mL–1 L (0198-22-03-06)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-22-03-06

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1000mL
  • Sizes(mm)
    80×103×176H
  • Inner Diameter(mm)
    57.5
  • Outer Diameter(mm)
    63
  • Maker Part Number
    613
  • TGK Code
    0198220306
  • Total Height(mm)
    177
  • Scale Display
    The first gradation is 13 mm from the bottom.
  • Materials
    Bottle: PE (polyethylene) / Cap: PP (polypropylene)
  • Specifications
    It cannot be stored horizontally or used upside down. Can also be used for food.
  • Feature 1
    Includes scale marks.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Amount Of Content
    1 pc.
Part Number
0198-22-03-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 182.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1000mL
  • Sizes(mm)
    80×103×176H
  • Inner Diameter(mm)
    57.5
  • Outer Diameter(mm)
    63
  • Maker Part Number
    613
  • TGK Code
    0198220306
  • Total Height(mm)
    177
  • Scale Display
    The first gradation is 13 mm from the bottom.
  • Materials
    Bottle: PE (polyethylene) / Cap: PP (polypropylene)
  • Specifications
    It cannot be stored horizontally or used upside down. Can also be used for food.
  • Feature 1
    Includes scale marks.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Amount Of Content
    1 pc.

Product Description

Includes a scale.

Specifications of 0198-22-03-06

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1000mL
  • Sizes(mm)
    80×103×176H
  • Inner Diameter(mm)
    57.5
  • Outer Diameter(mm)
    63
  • Maker Part Number
    613
  • TGK Code
    0198220306
  • Total Height(mm)
    177
  • Scale Display
    The first gradation is 13 mm from the bottom.
  • Materials
    Bottle: PE (polyethylene) / Cap: PP (polypropylene)
  • Specifications
    It cannot be stored horizontally or used upside down. Can also be used for food.
  • Feature 1
    Includes scale marks.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Amount Of Content
    1 pc.
Part Number
0198-22-03-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 182.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1