(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Frost Slide Glass S2441-S2445 x 100

S Frost Slide Glass S2441-S2445 x 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S2441

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Thickness(mm)
    0.9~1.2
  • Color Frost
    White
  • Frosted Surfaces(mm)
    15×26
  • Maker Part Number
    S2441
  • TGK Code
    0863-14-12-11
  • Feature 1
    Super frost section is printed with a special color ink that enables even small text to be printed.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
S2441
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 742.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) 31 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Thickness(mm)
    0.9~1.2
  • Color Frost
    White
  • Frosted Surfaces(mm)
    15×26
  • Maker Part Number
    S2441
  • TGK Code
    0863-14-12-11
  • Feature 1
    Super frost section is printed with a special color ink that enables even small text to be printed.
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

The super-frosted part has a special colored ink baked on; even small letters can be written on it.

Specifications of S2441

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Thickness(mm)
    0.9~1.2
  • Color Frost
    White
  • Frosted Surfaces(mm)
    15×26
  • Maker Part Number
    S2441
  • TGK Code
    0863-14-12-11
  • Feature 1
    Super frost section is printed with a special color ink that enables even small text to be printed.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
S2441
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 742.00

SLIDE-GLASS STORAGE & RELATED 1 Piece(s) 31 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1