(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Magnetic Stirring Bar 4X10–8X60

Strong Magnetic Stirring Bar 4X10–8X60

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0007-17-33-47

  • Product Model
    Stirring Bar / Blade Type
  • Diameter(mm)
    8 (Maximum Diameter)
  • Length(mm)
    60
  • Maker Part Number
    CMH2960
  • TGK Code
    0007173347
  • Feature 1
    Both ends have a tapered, slightly thinned shape. Uses magnetic barium/cobalt (SmCo), which has minimal magnetic deterioration to allow for long periods of use. Includes an inactive carbon mark (black) to easily distinguish from normal products.
  • Amount Of Content
    1 pc.
Part Number
0007-17-33-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 597.95

MIXING/SHAKING EQUIPMENT 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    Stirring Bar / Blade Type
  • Diameter(mm)
    8 (Maximum Diameter)
  • Length(mm)
    60
  • Maker Part Number
    CMH2960
  • TGK Code
    0007173347
  • Feature 1
    Both ends have a tapered, slightly thinned shape. Uses magnetic barium/cobalt (SmCo), which has minimal magnetic deterioration to allow for long periods of use. Includes an inactive carbon mark (black) to easily distinguish from normal products.
  • Amount Of Content
    1 pc.

Product Description

A tapered type having slightly skinny ends on both sides. Barium cobalt (Smco), which is a strong magnet, is used and can be used for a long time with little degradation of magnetic force. Marked with an inert carbon mark (black) to easily distinguish it from normal products.

Specifications of 0007-17-33-47

  • Product Model
    Stirring Bar / Blade Type
  • Diameter(mm)
    8 (Maximum Diameter)
  • Length(mm)
    60
  • Maker Part Number
    CMH2960
  • TGK Code
    0007173347
  • Feature 1
    Both ends have a tapered, slightly thinned shape. Uses magnetic barium/cobalt (SmCo), which has minimal magnetic deterioration to allow for long periods of use. Includes an inactive carbon mark (black) to easily distinguish from normal products.
  • Amount Of Content
    1 pc.
Part Number
0007-17-33-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 597.95

MIXING/SHAKING EQUIPMENT 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1