(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Stirrer (Anti-Slip Mat)

Magnetic Stirrer (Anti-Slip Mat)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SRS111AA

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    100~1500
  • Power(V)
    100
  • Stirring Capacity
    30ml~1l
  • Frequency(Hz)
    50
  • External Dimensions(mm)
    110X160X70H
  • Stirring Table Dimension(mm)
    110X110
  • Power Details
    AC100V 0.3A
  • Maker Part Number
    SRS111AA
  • TGK Code
    0567-63-23-18
  • Weight(kg)
    Approximately 1
  • Characteristics
    Use of rare earth magnet produces strong agitation. The main body is made of fiber-reinforced engineering plastic (GF-PBT) which has excellent heat and chemical resistance. The equipment is equipped with an anti-slip mat to make the container placed above stable.
  • Motor
    Shading Motor
  • Amount Of Content
    1 unit
Part Number
SRS111AA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 22 Day(s) 1 unit

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    100~1500
  • Power(V)
    100
  • Stirring Capacity
    30ml~1l
  • Frequency(Hz)
    50
  • External Dimensions(mm)
    110X160X70H
  • Stirring Table Dimension(mm)
    110X110
  • Power Details
    AC100V 0.3A
  • Maker Part Number
    SRS111AA
  • TGK Code
    0567-63-23-18
  • Weight(kg)
    Approximately 1
  • Characteristics
    Use of rare earth magnet produces strong agitation. The main body is made of fiber-reinforced engineering plastic (GF-PBT) which has excellent heat and chemical resistance. The equipment is equipped with an anti-slip mat to make the container placed above stable.
  • Motor
    Shading Motor
  • Amount Of Content
    1 unit

Product Description

Carries out powerful stirring with rare earth magnets. The exterior is made of fiber-reinforced engineering plastic (GF-PBT) with excellent heat and chemical resistance. Includes an anti-slip mat for stabilizing the container placed on top.

Specifications of SRS111AA

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    100~1500
  • Power(V)
    100
  • Stirring Capacity
    30ml~1l
  • Frequency(Hz)
    50
  • External Dimensions(mm)
    110X160X70H
  • Stirring Table Dimension(mm)
    110X110
  • Power Details
    AC100V 0.3A
  • Maker Part Number
    SRS111AA
  • TGK Code
    0567-63-23-18
  • Weight(kg)
    Approximately 1
  • Characteristics
    Use of rare earth magnet produces strong agitation. The main body is made of fiber-reinforced engineering plastic (GF-PBT) which has excellent heat and chemical resistance. The equipment is equipped with an anti-slip mat to make the container placed above stable.
  • Motor
    Shading Motor
  • Amount Of Content
    1 unit
Part Number
SRS111AA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 22 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1