(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicon Rubber Heater Width X Length 50 X 100 – 300 X 300

Silicon Rubber Heater Width X Length 50 X 100 – 300 X 300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,652.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0052-17-99-02
0052-17-99-03
0052-17-99-04
0052-17-99-07
0052-17-99-08
0052-17-99-09
0052-17-99-12
0052-17-99-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
TGK Code Amount Of Content

฿ 2,652.12

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 150 50 0052179902 1 pc.

฿ 2,652.12

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 200 50 0052179903 1 pc.

฿ 3,087.51

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 250 50 0052179904 1 pc.

฿ 3,087.51

HEATING EQUIPMENT 1 Piece(s) 14 Day(s) 150 100 0052179907 1 pc.

฿ 3,479.35

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 200 100 0052179908 1 pc.

฿ 3,522.89

HEATING EQUIPMENT 1 Piece(s) 16 Day(s) 250 100 0052179909 1 pc.

฿ 3,522.89

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 150 150 0052179912 1 pc.

฿ 4,393.66

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 150 0052179913 1 pc.

Basic Specifications

  • Product Model
    Heater
  • Operational Temperature Range(°C)
    -70~+260
  • Withstand Voltage
    1,500 V/Minute or 1,800 V/Second
  • Insulation Resistance
    1000MΩ or greater /DC 500 V
  • Structure
    This surface heater, which is integrated with a low-profile sheet, lays out the resistance element on a preset pattern in between two silicone rubber sheets, pressurizes it after removing the air inside and finally provides a heating cure. Additionally, the silicone rubber sheet is filled and reinforced with glass fiber, so its structure has both excellent mechanical strength and electric properties. The takeout location of the lead wire can be designated freely, but it is always pulled from the tip center portion of the long side of heater using a fluoropolymer covered wire. Unless specified, the length of the lead wire is cut off at 300 mm.
  • Note
    Use voltage regulator.
  • Sheet Material
    Glass Fiber Reinforced Heat Resistant Silicone Rubber Sheet
  • Resistance Element
    Nickel-Chromium Alloy (80/20 NiCr)
  • Lead Wire
    fluoropolymer Coated Nickel Electrical Wire
  • Capacity Tolerance(W)
    ±10% (however, ±15% for 100 or lower)
  • Rated Current(V)
    120
  • Dimensions Tolerance (Surface Direction)
    100 mm or less: ±0.75 mm / 300 mm or less: ±1.0 mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since gentle heat is applied to a wide area, there are no hot spots (local heating) and components of the substance are not changed.
· Since it is soft, it reliably fits to the heating surface.
· Supports complex shapes such as notches and drilled holes.
· The thin and light characteristics enable extremely high precision temperature control.

Part Number
0052-17-99-02
0052-17-99-03
0052-17-99-04
0052-17-99-07
0052-17-99-08
0052-17-99-09
0052-17-99-12
0052-17-99-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
TGK Code Amount Of Content

฿ 2,652.12

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 150 50 0052179902 1 pc.

฿ 2,652.12

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 200 50 0052179903 1 pc.

฿ 3,087.51

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 250 50 0052179904 1 pc.

฿ 3,087.51

HEATING EQUIPMENT 1 Piece(s) 14 Day(s) 150 100 0052179907 1 pc.

฿ 3,479.35

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 200 100 0052179908 1 pc.

฿ 3,522.89

HEATING EQUIPMENT 1 Piece(s) 16 Day(s) 250 100 0052179909 1 pc.

฿ 3,522.89

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 150 150 0052179912 1 pc.

฿ 4,393.66

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 150 0052179913 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1