(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine, Oil Bath, FWB-120 (TGK)

Fine, Oil Bath, FWB-120 (TGK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0692-63-24-29

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    Rt+5~199
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.5 to 1°C (stirred)
  • Power Details
    AC100V 50/60Hz 2A
  • Inner Tank Dimension(mm)
    120φX80H
  • Maker Part Number
    FWB-120
  • TGK Code
    0692632429
  • Weight(kg)
    0.73
  • Accessories
    With Two Burn Protective Sheets (Silicone), Fixing Rod 100 mm
  • Footnote
    Fixing rods for drop and fall prevention are standard accessories. Use when fixing to the stand. Picture below shows how to mount fixing rod.
  • Materials of Bath
    SUS304
  • Heater Capacity(W)
    200
  • Feature 1
    Setting temperature can be checked with temperature setting of digital switch, and its operation is also easy.
  • Feature 2
    Silicon burn protection sheet is safe to use in experimental procedures.
  • Temperature Controller
    Platinum Temperature Measuring Resistor, Proportional Time Division Control, Digital Setting
  • Capacity
    1 unit
Part Number
0692-63-24-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 29,683.24

INCUBATOR/DRYING CHAMBER 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    Rt+5~199
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.5 to 1°C (stirred)
  • Power Details
    AC100V 50/60Hz 2A
  • Inner Tank Dimension(mm)
    120φX80H
  • Maker Part Number
    FWB-120
  • TGK Code
    0692632429
  • Weight(kg)
    0.73
  • Accessories
    With Two Burn Protective Sheets (Silicone), Fixing Rod 100 mm
  • Footnote
    Fixing rods for drop and fall prevention are standard accessories. Use when fixing to the stand. Picture below shows how to mount fixing rod.
  • Materials of Bath
    SUS304
  • Heater Capacity(W)
    200
  • Feature 1
    Setting temperature can be checked with temperature setting of digital switch, and its operation is also easy.
  • Feature 2
    Silicon burn protection sheet is safe to use in experimental procedures.
  • Temperature Controller
    Platinum Temperature Measuring Resistor, Proportional Time Division Control, Digital Setting
  • Capacity
    1 unit

Product Description

Checking the setting temperature can be done with the digital switch temperature setting, operation is also easy. A silicon-made burn protection sheet ensures the safety of experimental procedures.

Specifications of 0692-63-24-29

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    Rt+5~199
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.5 to 1°C (stirred)
  • Power Details
    AC100V 50/60Hz 2A
  • Inner Tank Dimension(mm)
    120φX80H
  • Maker Part Number
    FWB-120
  • TGK Code
    0692632429
  • Weight(kg)
    0.73
  • Accessories
    With Two Burn Protective Sheets (Silicone), Fixing Rod 100 mm
  • Footnote
    Fixing rods for drop and fall prevention are standard accessories. Use when fixing to the stand. Picture below shows how to mount fixing rod.
  • Materials of Bath
    SUS304
  • Heater Capacity(W)
    200
  • Feature 1
    Setting temperature can be checked with temperature setting of digital switch, and its operation is also easy.
  • Feature 2
    Silicon burn protection sheet is safe to use in experimental procedures.
  • Temperature Controller
    Platinum Temperature Measuring Resistor, Proportional Time Division Control, Digital Setting
  • Capacity
    1 unit
Part Number
0692-63-24-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 29,683.24

INCUBATOR/DRYING CHAMBER 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1