(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror (Rectangular) 95045

Inspection Mirror (Rectangular) 95045

You can add up to 6 items to the comparison list.

Loading...

Specifications of 95045

  • Mirror Shape
    Square Shape
  • Mirror Size(mm)
    55×89
  • Maximum expansion and contraction value in full length(mm)
    390
  • Minimum expansion and contraction value in full length(mm)
    285
  • Features (Common)
    Rectangular type.
  • JAN Code
    4712818642711
Part Number
95045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 584.30

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Mirror Shape
    Square Shape
  • Mirror Size(mm)
    55×89
  • Maximum expansion and contraction value in full length(mm)
    390
  • Minimum expansion and contraction value in full length(mm)
    285
  • Features (Common)
    Rectangular type.
  • JAN Code
    4712818642711

Product Description

[Features]
· Rectangular-type inspection mirror.
· Since the base of the mirror can be moved arbitrarily, it can be adjusted to a desired angle.

Specifications of 95045

  • Mirror Shape
    Square Shape
  • Mirror Size(mm)
    55×89
  • Maximum expansion and contraction value in full length(mm)
    390
  • Minimum expansion and contraction value in full length(mm)
    285
  • Features (Common)
    Rectangular type.
  • JAN Code
    4712818642711
Part Number
95045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 584.30

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1