(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inspection Mirror (Round)

Inspection Mirror (Round)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 699.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
95041
95042
95043
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
JAN Code

฿ 855.00

SGE HAND TOOL 1 Piece(s) 16 Day(s) φ32 930 215 4712818640236

฿ 1,155.00

SGE HAND TOOL 1 Piece(s) 11 Day(s) φ57 965 250 4712818640243

฿ 699.98

SGE HAND TOOL 1 Piece(s) 31 Day(s) φ83 745 270 4712818640250

Basic Specifications

  • Mirror Shape
    Round Shape
  • Features (Common)
    The grip has a PVC cover that is comfortable to hold. Clip included.

Product Description

[Features]
· Durable inspection mirror with a stainless steel shaft.
· Since the base of the mirror can be moved arbitrarily, it can be adjusted to a desired angle.
· The grip has a PVC cover that is comfortable to hold.
· With clip

Part Number
95041
95042
95043
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
JAN Code

฿ 855.00

SGE HAND TOOL 1 Piece(s) 16 Day(s) φ32 930 215 4712818640236

฿ 1,155.00

SGE HAND TOOL 1 Piece(s) 11 Day(s) φ57 965 250 4712818640243

฿ 699.98

SGE HAND TOOL 1 Piece(s) 31 Day(s) φ83 745 270 4712818640250

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1