(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Hexalobular Wrench Set 35225

L-Type Hexalobular Wrench Set 35225

You can add up to 6 items to the comparison list.

Loading...

Specifications of 35225

  • Type (Shape)
    L-shaped Wrench
  • Tip standards
    T10 / T15 / T20 / T25 / T27 / T30 / T40 / T45 / T50
  • Tip shape / tamper-proof
    Other
  • Single Product/Set Classification
    Single Item
  • Features
    Holder included.
  • Set Contents / Accessories
    T10・T15・T20・T25・T27・T30・T40・T45・T50
  • JAN Code
    4712818922035
  • Supplement
    Not sold as a single product.
Part Number
35225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Long shaft: Tamper-proof hexalobular.
· Short shaft: Hexalobular.
· T10/T15/T20/T25/T27/T30/T40/T45/T50

Specifications of 35225

  • Type (Shape)
    L-shaped Wrench
  • Tip standards
    T10 / T15 / T20 / T25 / T27 / T30 / T40 / T45 / T50
  • Tip shape / tamper-proof
    Other
  • Single Product/Set Classification
    Single Item
  • Features
    Holder included.
  • Set Contents / Accessories
    T10・T15・T20・T25・T27・T30・T40・T45・T50
  • JAN Code
    4712818922035
  • Supplement
    Not sold as a single product.
Part Number
35225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 953.27

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1