(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Pipe Cutter

PVC Pipe Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of HPC-42

  • Product Type
    PVC Pipe Cutter
  • Cutting Capacity (mm)
    42
  • Overall Length(mm)
    233
  • Body Width(mm)
    100
  • Body Thickness(mm)
    22
  • Weight(g)
    455
  • JAN Code
    4962537580102
Part Number
HPC-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,225.41

HAND TOOLS 2 Piece(s) 19 Day(s) 10

Basic Specifications

  • Product Type
    PVC Pipe Cutter
  • Cutting Capacity (mm)
    42
  • Overall Length(mm)
    233
  • Body Width(mm)
    100
  • Body Thickness(mm)
    22
  • Weight(g)
    455
  • JAN Code
    4962537580102

Product Description

Lightweight PVC pipe cutter enabling one-touch operation with one hand. Add the included attachment to cut duct protectors too.

Specifications of HPC-42

  • Product Type
    PVC Pipe Cutter
  • Cutting Capacity (mm)
    42
  • Overall Length(mm)
    233
  • Body Width(mm)
    100
  • Body Thickness(mm)
    22
  • Weight(g)
    455
  • JAN Code
    4962537580102
Part Number
HPC-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,225.41

HAND TOOLS 2 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1