(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Strength Nippers N-217

High Strength Nippers N-217

You can add up to 6 items to the comparison list.

Loading...

Specifications of N-217

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    188
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Body Width(mm)
    53
  • Body Thickness(mm)
    14
  • Body / Option
    Main Body
  • Weight(g)
    230
  • JAN Code
    4962537201205
Part Number
N-217
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,002.19

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    188
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Body Width(mm)
    53
  • Body Thickness(mm)
    14
  • Body / Option
    Main Body
  • Weight(g)
    230
  • JAN Code
    4962537201205

Product Description

Powerful nippers that are excellent for cutting both soft and hard wire.

Specifications of N-217

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    188
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Body Width(mm)
    53
  • Body Thickness(mm)
    14
  • Body / Option
    Main Body
  • Weight(g)
    230
  • JAN Code
    4962537201205
Part Number
N-217
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,002.19

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1