(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Nippers

Heavy Duty Nippers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N-205S

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    133
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    110
  • JAN Code
    4962537200406
Part Number
N-205S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
With or without Spring Hard Wire Cutting Capacity
(mm φ)
Soft Wire Cutting Capacity
(mm φ)
Body Width
(mm)
Body Thickness
(mm)
Weight
(g)
JAN Code

฿ 654.00

HAND TOOLS 1 Piece(s) 1 Day(s) 133 Included 1.6 2 51 10 110 4962537200406

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body

Product Description

Ideal blade angle and blade edge created from long experience of craftsmen. These nippers boast an accuracy which is world class.

Specifications of N-205S

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    133
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    110
  • JAN Code
    4962537200406
Part Number
N-205S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
With or without Spring Hard Wire Cutting Capacity
(mm φ)
Soft Wire Cutting Capacity
(mm φ)
Body Width
(mm)
Body Thickness
(mm)
Weight
(g)
JAN Code

฿ 654.00

HAND TOOLS 1 Piece(s) 1 Day(s) 133 Included 1.6 2 51 10 110 4962537200406

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1