(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Needle-Nose Pliers (Telephone Type)

Needle-Nose Pliers (Telephone Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of T-316S

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    163
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    130
  • JAN Code
    4962537341208
Part Number
T-316S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 754.76

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    163
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    130
  • JAN Code
    4962537341208

Product Description

Well regarded as highest class longnose pliers in both Japan and abroad. Heat treatment paying close attention to the toughness of the tip has been applied so that the thin tip can endure severe work.

Specifications of T-316S

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    163
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    130
  • JAN Code
    4962537341208
Part Number
T-316S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 754.76

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1