(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Cutting Nippers

Mini Cutting Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of KM-017

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.2
  • Body Width(mm)
    45
  • Body Thickness(mm)
    8
  • Body / Option
    Main Body
  • Weight(g)
    35
  • JAN Code
    4962537301400
Part Number
KM-017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 615.10

HAND TOOL 1 Piece(s) Same day

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.2
  • Body Width(mm)
    45
  • Body Thickness(mm)
    8
  • Body / Option
    Main Body
  • Weight(g)
    35
  • JAN Code
    4962537301400

Product Description

Provides both lightness and rigidity. Demonstrates excellent performance in delicate operations such as the electronics field, handicrafts, etc.

Specifications of KM-017

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.9
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.2
  • Body Width(mm)
    45
  • Body Thickness(mm)
    8
  • Body / Option
    Main Body
  • Weight(g)
    35
  • JAN Code
    4962537301400
Part Number
KM-017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 615.10

HAND TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1