(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pro Hobby Tip Bent Longnose Pliers

Pro Hobby Tip Bent Longnose Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of HB-D04

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    118
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • A(mm)
    118
  • B(mm)
    22.5
  • C(mm)
    50
  • D(mm)
    6
  • E(º)
    60
  • Size(mm)
    120
  • Weight(g)
    60
Part Number
HB-D04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 839.06

KIB HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    118
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • A(mm)
    118
  • B(mm)
    22.5
  • C(mm)
    50
  • D(mm)
    6
  • E(º)
    60
  • Size(mm)
    120
  • Weight(g)
    60

Product Description

This small, authentic tool utilizes special alloy, Marutolloy.

Specifications of HB-D04

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    118
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • A(mm)
    118
  • B(mm)
    22.5
  • C(mm)
    50
  • D(mm)
    6
  • E(º)
    60
  • Size(mm)
    120
  • Weight(g)
    60
Part Number
HB-D04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 839.06

KIB HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1