(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro Hobby Round Pliers/Taper Short Type

Pro Hobby Round Pliers/Taper Short Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of HRC-D24

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body Width(mm)
    50
  • Body Thickness(mm)
    14
  • Body / Option
    Main Body
  • Weight(g)
    62
  • JAN Code
    4962537163008
Part Number
HRC-D24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 742.59

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body Width(mm)
    50
  • Body Thickness(mm)
    14
  • Body / Option
    Main Body
  • Weight(g)
    62
  • JAN Code
    4962537163008

Product Description

This small, authentic tool utilizes special alloy, Marutolloy. A high-grade grip specification.

Specifications of HRC-D24

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body Width(mm)
    50
  • Body Thickness(mm)
    14
  • Body / Option
    Main Body
  • Weight(g)
    62
  • JAN Code
    4962537163008
Part Number
HRC-D24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 742.59

KIB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1