(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PC Nippers (Jaw Shape: Standard)

PC Nippers (Jaw Shape: Standard)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PL-714

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    117
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • ABS Resin Cutting Capacity(mm φ)
    3
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4962537270201
Part Number
PL-714
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,019.97

HAND TOOL 1 Piece(s) 1 Day(s) 10

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    117
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • ABS Resin Cutting Capacity(mm φ)
    3
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4962537270201

Product Description

KEIBA plastic nippers are North America No. 1. Try this product and experience its excellent sharpness and durability.

Specifications of PL-714

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    117
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • ABS Resin Cutting Capacity(mm φ)
    3
  • Body Width(mm)
    51
  • Body Thickness(mm)
    10
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4962537270201
Part Number
PL-714
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,019.97

HAND TOOL 1 Piece(s) 1 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1