(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PL-756 |
PL-757 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) |
With or without Spring | Plastic Cutting Performance (φ/mm) |
With/without tip claw replacement function | Single Item / Set Classification | ABS Resin Cutting Capacity (mm φ) |
Body Width (mm) |
Body Thickness (mm) |
Body / Option | A (mm) |
B (mm) |
C (mm) |
D (mm) |
E (º) |
Size (mm) |
Weight (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,341.80 |
KIB HAND TOOL | 1 Piece(s) | Same day | - | 150 | Not Included | 5.0(ABS resin) | Not Included | - | - | - | - | - | 150 | 27 | 53 | 10 | 45 | 150 | 127 | - | ||
฿ 1,752.06 |
HAND TOOLS | 1 Piece(s) | 12 Day(s) | 10 | 170 | Included | - | - | Single Item | 6 | 51 | 10 | Main Body | - | - | - | - | - | - | 145 | 4962537272403 |
KEIBA plastic nippers are North America No. 1. Try this product and experience its excellent sharpness and durability.
Part Number |
---|
PL-756 |
PL-757 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) |
With or without Spring | Plastic Cutting Performance (φ/mm) |
With/without tip claw replacement function | Single Item / Set Classification | ABS Resin Cutting Capacity (mm φ) |
Body Width (mm) |
Body Thickness (mm) |
Body / Option | A (mm) |
B (mm) |
C (mm) |
D (mm) |
E (º) |
Size (mm) |
Weight (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,341.80 |
KIB HAND TOOL | 1 Piece(s) | Same day | - | 150 | Not Included | 5.0(ABS resin) | Not Included | - | - | - | - | - | 150 | 27 | 53 | 10 | 45 | 150 | 127 | - | ||
฿ 1,752.06 |
HAND TOOLS | 1 Piece(s) | 12 Day(s) | 10 | 170 | Included | - | - | Single Item | 6 | 51 | 10 | Main Body | - | - | - | - | - | - | 145 | 4962537272403 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?