Liquid Crystal Welding Mask

Brand :
RIKEN OPTECH

Caution

    Product Description

    Chromatic light rays are cut in a 1/3000-second instantaneous reaction. Pre-work brightness is bright at #3, and changes to #11 light shielding level during welding. Used for TIG welding (not suitable for 30 A or less), CO2 arc welding, shielded metal arc welding, and welding of stainless steel and sheets.

    Features

    ●Automatically switches from #3 to #11 in 1/3000 second instant reaction.

    Usage

    ●For TIG welding (NG 30A or less), CO2 arc welding, insulation arc welding, stainless steel, thin plate welding.

    Specification

    ●Before shielding:#3
    ●After shielding:#11
    ●Shielding Speed(sec):1/3000
    ●Recovery Speed Adjustment: Automatic
    ●Power Supply: Solar Battery
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Liquid Crystal Welding Mask | RIKEN OPTECH | MISUMI Thailand